Simulate It
MPLAB® Mindi™ Analog Simulator
Did You Simulate That?
The advancement of analog circuit design and simulation has taken a significant leap forward with the introduction of the MPLAB® Mindi™ Analog Simulator version 8.2.
This simulator is an essential tool for engineers looking to streamline the design process, significantly reducing the time and risk associated with hardware prototyping.
The MPLAB Mindi Analog Simulator is engineered to integrate seamlessly with Microchip's proprietary model files, which means engineers can simulate circuits with specific Microchip components as accurately as possible.
The capability to perform fast and precise analog circuit simulations is a critical feature that makes this tool an indispensable asset in an engineer's toolkit.
Version 8.2 builds on its predecessor's strengths by introducing an improved user interface for intuitive navigation, a big plus for productivity. Engineers can benefit from pop-up information windows that provide instant data and guidance during simulation, enhancing the user experience and reducing the learning curve.
Moreover, the built-in design analyzers cover a more comprehensive range of pre-installed product schematics, enabling engineers to effectively validate and optimize their designs. This feature is particularly beneficial for ensuring the circuit designs meet the desired specifications and performance standards before moving on to the prototyping stage.
The backbone of the MPLAB Mindi Analog Simulator 8.2 is the SIMPLIS (SIMulation of Piecewise Linear Systems) environment, renowned for its rapid simulation capabilities. The latest iteration of the simulator boasts enhanced debugging reports, which are crucial for identifying and addressing issues early in the design process. Additionally, the new waveform viewer offers a more robust and granular analysis of each simulation, giving engineers a deeper insight into the performance of their designs.
For engineers looking to optimize their design workflow, reduce time-to-market, and ensure their analog circuits meet the stringent demands of today's technology, the MPLAB Mindi Analog Simulator 8.2 delivers on all fronts. Its speed, precision, and user-friendly features make it a standout choice for confidently simulating complex analog circuits.
Updated tree navigation system
The same, quick SIMPLIS simulation engine with improved PSpice and HSpice support
Detailed pop-up product category information
Built-in design analyzers
New, intuitive waveform viewer
Improved debugging reports for error diagnosis and warning review
Find Out More